Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Open
Bill of material
F602
SD
Inside Diameter
2.0 mm
D
Outside Diameter
7 mm
B
Bearing Width
2.8 mm
R
Radius
0.15 mm
ORDER
Bearing No.
F602
CR
Basic dynamic load rating
0.480 kN
COR
Basic static load rating
0.13 kN
CU
Fatigue limit load
0.003 kN
NG
Limiting Speeds
67000 rpm
NO
Limiting Speeds
79000 rpm
DF1
8.5 mm
BF1
0.7 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions